Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN208 RMW
Part #:713015
Catalog #:CRPS-PN208 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 40 mm |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.935 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing Min (in): | 4.88 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Base Length (in): | 7.25 in | Dynamic Load Rating (lb): | 7,340 lb |
| Static Load Rating (lb): | 4,467 lb | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Maximum Speed (RPM): | 1750 rpm |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.07 in | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Insert: | PN-208 | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Housing Material: | Stainless Steel | Size Code: | 2-19 |
| Vibration Frequency Roller Spin: | 0.0376 cps |
General Specifications
| UPC: | 662461350898 | Weight: | 5.70 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

