Sealmaster Mounted Stainless Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRPS-PN209 RMW
Part #:718719
Catalog #:CRPS-PN209 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Length (in): | 7.5 in |
| Overall Width (in): | 2.13 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 45 mm |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Min (in): | 5.44 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Silver |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Maximum Speed (RPM): | 1600 rpm |
| Radial Clearance: | Standard | Size Code: | 2-111 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,901 lb | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Cage Type: | Land Riding Retainer | Base Length (in): | 7.50 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0417 cps |
| End Cap Available: | Yes | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.297 in | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Housing Material: | Stainless Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | PN-209 | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461392041 | Weight: | 7.04 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

