Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3S-116
Part #:766791
Catalog #:SSF3S-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.3125 in | Overall Width (in): | 3.75 in |
| Overall Height (in): | 1.1094 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.1094 in |
| Centerline to Outermost Bearing Face (in): | 0.766 in | Bolt Circle (in): | 3 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | Two Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Three Bolt | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 3.75 | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Housing Material: | Stamped Steel |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Max Operating Temperature (F): | 200 °F | Radial Clearance: | Standard |
| Insert: | LS-116 | Static Load Rating (lb): | 1,651 lb |
| Bearing Insert Finish: | Uncoated | Bearing Type: | Light Duty |
| Dynamic Load Rating (lb): | 2,801 lb | Maximum Speed (RPM): | 3500 rpm |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460337159 | Weight: | 1.26 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

