Browning Mounted Stamped Steel Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF3S-123
Part #:766797
Catalog #:SSF3S-123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.28 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 4.81 in | Overall Height (in): | 4.81 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.2 in |
| Length Through Bore (in): | 1.281 in | Housing Outside Diameter (in): | 4.81 in |
| Bolt Circle (in): | 3.9375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | Two Piece | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| End Cap Available: | No | Insert: | LS-123 |
| Dynamic Load Rating (lb): | 5,810 lb | Bearing Type: | Light Duty |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0383 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Material: | Stamped Steel |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2500 rpm |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 662460337210 | Weight: | 2.11 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

