Sealmaster Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRF-10
Part #:700665
Catalog #:SRF-10
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.7 in |
| Overall Length (in): | 4.5 in | Overall Height (in): | 1.375 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.06 in |
| Length Through Bore (in): | 1.278 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | Limited - Static Only |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.192 in | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-012 |
| Housing Material: | Stamped Steel | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0381 cps |
| Static Load Rating (lb): | 1,444 lb | Insert: | SRC-10 |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 7300 rpm | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461005460 | Weight: | 0.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

