Sealmaster Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRF-15
Part #:700668
Catalog #:SRF-15
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.7 in |
| Overall Length (in): | 4.5 in | Overall Height (in): | 1.375 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.06 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Insert: | SRC-15 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Misalignment Capability: | Limited - Static Only | Housing Material: | Stamped Steel |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-015 | Radial Clearance: | Standard |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 6350 rpm | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461005491 | Weight: | 0.85 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

