Sealmaster Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRF-20R
Part #:700673
Catalog #:SRF-20R
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.667 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.08 in |
| Length Through Bore (in): | 1.625 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 85 in/lbs |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 2,567 lb |
| Insert: | SRC-20R | Shaft Locking Type: | Set Screw |
| Size Code: | 2-13 | Dynamic Load Rating (lb): | 4,381 lb |
| Maximum Speed (RPM): | 5450 rpm | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Housing Material: | Stamped Steel | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | Limited - Static Only | Inner Ring Outside Diameter (in): | 1.587 in |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461005545 | Weight: | 1.35 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

