Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-108
Part #:766779
Catalog #:SSF2S-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/4 in | Overall Width (in): | 2.25 in |
| Overall Height (in): | 0.938 in | Overall Length (in): | 3.19 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.16 in |
| Length Through Bore (in): | 0.938 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Stamped Steel |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 5000 rpm |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Static Load Rating (lb): | 1,110 lb |
| Insert: | LS-108 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0293 cps |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 2,360 lb | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Size Code: | 203 |
General Specifications
| UPC: | 662460336930 | Weight: | 0.40 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

