Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-110
Part #:766780
Catalog #:SSF2S-110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/4 in | Overall Width (in): | 2.25 in |
| Overall Length (in): | 3.19 in | Overall Height (in): | 0.938 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.16 in |
| Length Through Bore (in): | 0.938 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (RPM): | 5000 rpm |
| Dynamic Load Rating (lb): | 2,360 lb | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Static Load Rating (lb): | 1,110 lb | Housing Material: | Stamped Steel |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Vibration Frequency Roller Spin: | 0.0293 cps |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 0.941 in |
| Shaft Locking Type: | Set Screw | Insert: | LS-110 |
| Max Operating Temperature (F): | 225 °F | Size Code: | 203 |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No |
General Specifications
| UPC: | 662460336947 | Weight: | 0.38 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

