Browning Mounted Stamped Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSF2S-119
Part #:766786
Catalog #:SSF2S-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.31 in |
| Overall Height (in): | 1.156 in | Overall Length (in): | 4.44 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.2 in |
| Length Through Bore (in): | 1.156 in | Bolt Spacing (in): | 3.5625 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 85 in/lbs |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.587 in | Static Load Rating (lb): | 2,567 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Speed (RPM): | 3000 rpm | Size Code: | 206 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Insert: | LS-119 | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 200 °F |
| Housing Material: | Stamped Steel | Bearing Type: | Intermediate Duty |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662460337005 | Weight: | 1.03 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

