Sealmaster Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRP-10
Part #:700675
Catalog #:SRP-10
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.75 in | Base Width (in): | 1.31 in |
| Overall Width (in): | 1.31 in | Overall Height (in): | 2.81 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.18 in | Base to Center Height (in): | 1.5 in |
| Length Through Bore (in): | 1.278 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing (in): | 3.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black Oxided |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Static Load Rating (lb): | 1,444 lb |
| Housing Material: | Stamped Steel | Misalignment Capability: | Limited - Static Only |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0361 cps |
| Size Code: | 2-012 | Inner Ring Outside Diameter (in): | 1.188 in |
| Vibration Frequency Inner Ring Defect: | 0.0915 cps | Base Length (in): | 4.75 in |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0585 cps | Maximum Speed (RPM): | 7300 rpm |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | SRC-10 | Dynamic Load Rating (lb): | 2,611 lb |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
General Specifications
| UPC: | 662461005569 | Weight: | 0.75 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

