Sealmaster Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRP-12
Part #:700676
Catalog #:SRP-12
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.31 in | Overall Width (in): | 1.31 in |
| Overall Height (in): | 2.81 in | Overall Length (in): | 4.75 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.5 in | Foot Height (in): | 0.18 in |
| Length Through Bore (in): | 1.278 in | Bolt Spacing (in): | 3.63 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Black Oxided | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | SRC-12 | Maximum Speed (RPM): | 7300 rpm |
| Vibration Frequency Roller Spin: | 0.0381 cps | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Size Code: | 2-012 | Misalignment Capability: | Limited - Static Only |
| Inner Ring Outside Diameter (in): | 1.188 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,444 lb | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Stamped Steel |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Base Length (in): | 4.75 in | Dynamic Load Rating (lb): | 2,611 lb |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461005576 | Weight: | 0.89 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

