Sealmaster Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SRP-15
Part #:700678
Catalog #:SRP-15
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.31 in | Overall Width (in): | 1.38 in |
| Overall Height (in): | 2.81 in | Overall Length (in): | 4.75 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.9375 in |
| Base to Center Height (in): | 1.5000 in | Foot Height (in): | 0.17 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Min (in): | 2.88 in |
| Bolt Spacing Max (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | Black Oxided | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Misalignment Capability: | Limited - Static Only | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 4.75 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-015 | Bearing Type: | Standard Duty |
| Insert: | SRC-15 | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Stamped Steel |
| Vibration Frequency Roller Spin: | 0.0442 cps | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | End Cap Available: | No |
| Maximum Speed (RPM): | 6350 rpm | Inner Ring Outside Diameter (in): | 1.375 in |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461005590 | Weight: | 1.00 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

