Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSPS-120S
Part #:766241
Catalog #:SSPS-120S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Overall Height (in): | 2.59 in |
| Overall Length (in): | 4.63 in | Base Width (in): | 1.38 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.15 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.5 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Vibration Frequency Roller Spin: | 0.0385 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.594 in |
| Shaft Locking Type: | Set Screw | Housing Material: | Stamped Steel |
| Dynamic Load Rating (lb): | 600 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 4.63 in | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 3000 rpm |
| Size Code: | 206 | Insert: | LRS-120S |
| End Cap Available: | No | Bearing Type: | Intermediate Duty |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662460337470 | Weight: | 1.37 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

