Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSPS-115
Part #:766771
Catalog #:SSPS-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Length (in): | 4.25 in |
| Base Width (in): | 1.25 in | Overall Height (in): | 2.02 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.9375 in |
| Base to Center Height (in): | 1.1250 in | Foot Height (in): | 0.13 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing (in): | 3.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | Bearing Type: | Intermediate Duty |
| Base Length (in): | 4.25 in | End Cap Available: | No |
| Size Code: | 205 | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Stamped Steel |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 400 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 3500 rpm | Insert: | LRS-115 |
General Specifications
| UPC: | 662460337432 | Weight: | 0.73 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

