Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSRPS-114
Part #:767115
Catalog #:SSRPS-114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.38 in | Overall Height (in): | 2.59 in |
| Overall Width (in): | 1.38 in | Overall Length (in): | 4.25 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.875 in |
| Foot Height (in): | 0.16 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.859 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black Oxided |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | End Cap Available: | No |
| Dynamic Load Rating (lb): | 300 lb | Fixed vs. Expansion: | Fixed |
| Insert: | SSRPS-114 | Size Code: | 205 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 4.25 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.375 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 3500 rpm | Housing Material: | Stamped Steel |
| Radial Clearance: | Standard | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662460343082 | Weight: | 1.34 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

