Browning Mounted Stamped Steel Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SSRPS-116
Part #:767117
Catalog #:SSRPS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Overall Width (in): | 1.38 in |
| Overall Height (in): | 2.59 in | Base Width (in): | 1.38 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.16 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.859 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Housing Color: | Black Oxided |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | No | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | Housing Material: | Stamped Steel |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3500 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Insert: | SSRPS-116 | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 300 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 4.25 in |
General Specifications
| UPC: | 662460343105 | Weight: | 0.85 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

