Link-Belt MPCL216N Pillow Blocks Ball Bearings - MPCL216N
Part #:10409423
Catalog #:MPCL216N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.31 in | Length Through Bore (in): | 1.56 in |
| Base to Center Height (in): | 1.6875 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.62 in | Overall Length (in): | 6.25 in |
| Bore Diameter (in): | 1 in | Overall Width (in): | 1.62 in |
| Foot Height (in): | 0.69 in | Bolt Spacing (in): | 4.63 in |
| Centerline to Outermost Bearing Face (in): | 0.91 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Slot Length (in): | 0.94 in | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Locking Collar Outside Diameter (in): | 2.23 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 65-72 in/lbs | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Cage Type: | Ball Riding Retainer |
| Base Length (in): | 6.25 in | Insert: | MCLG216NLPA |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 206 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 8000 rpm | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Type: | Medium Duty | Static Load Rating (lb): | 2,530 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Locking Device Kit: | CL2195S |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Ring Outside Diameter (in): | 1.587 in |
| Dynamic Load Rating (lb): | 4,390 lb | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662864823241 | Weight: | 2.61 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

