Link-Belt MPS239JFFK5 Pillow Blocks Ball Bearings - MPS239JFFK5
Part #:10605361
Catalog #:MPS239JFFK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Length Through Bore (in): | 2.241 in |
| Foot Height (in): | 1.16 in | Base to Center Height (in): | 3.0000 in |
| Bolt Size (in): | 3/4 in | Overall Length (in): | 10.75 in |
| Overall Height (in): | 6.00 in | Overall Width (in): | 2.69 in |
| Base Width (in): | 2.69 in | Bolt Spacing (in): | 8.25 in |
| Centerline to Outermost Bearing Face (in): | 1.44 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Seal Type: | FLINGERS ONLY |
| Cage Material: | Steel | Housing Color: | Black |
| Slot Length (in): | 1.50 in | Housing Base: | Semi-Solid |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Bearing Type: | Medium Duty | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 214 | Static Load Rating (lb): | 8,620 lb |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 2850 rpm | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Radial Clearance: | C3 STANDARD |
| Insert: | MSG239JFFLPAK5 | Vibration Frequency Roller Spin: | 0.0447 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 3.433 in |
| Dynamic Load Rating (lb): | 14,040 lb | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0983 cps | Lube Fill Percent: | 0% FILL |
| Base Length (in): | 10.75 in | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 782934947681 | Weight: | 13.31 LB |

