Link-Belt MPS2E20N Pillow Blocks Ball Bearings - MPS2E20N
Part #:10435246
Catalog #:MPS2E20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 1.75 in |
| Length Through Bore (in): | 1.563 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.81 in | Base to Center Height (in): | 1.875 in |
| Overall Height (in): | 3.69 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Type: | Pillow Block, Two Bolt |
| Slot Length (in): | 0.88 in | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Style: | Pillow Block |
| Seal Type: | Single Lip Contact Seal | Housing Base: | Semi-Solid |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (F): | 225 °F | Insert: | MSG2E20NLPA |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Base Length (in): | 6.38 in |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 6850 rpm |
| Dynamic Load Rating (lb): | 5,810 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0383 cps |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662864805773 | Weight: | 3.54 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

