Link-Belt MTHCL223N Take-up Blocks Ball Bearings - MTHCL223N
Part #:10438137
Catalog #:MTHCL223N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.78 in | Overall Height (in): | 4.75 in |
| Overall Width (in): | 2.06 in | Overall Length (in): | 5.63 in |
| Base to Center Height (in): | 3.50 in | Bore Diameter (in): | 1.4375 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 3.969 in |
| Centerline to Outermost Bearing Face (in): | 1.22 in |
Technical Specifications
| Housing Type: | Take-Up Block, Wide Slot | Housing Style: | Take-Up Block |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Slot Length (in): | 3.25 in | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Locking Collar Outside Diameter (in): | 2.75 in |
| Carriage Bolt Size (in): | 7/8 in | Ability to Relubricate: | Yes |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Setscrew Torque (in-lbs): | 151-168 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,460 lb |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Speed (RPM): | 6000 rpm |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Bearing Insert Finish: | Black Oxide | Insert: | MCLG223NLPA |
| Inner Ring Outside Diameter (in): | 2.083 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Concentric | Locking Device Kit: | CL2255S |
| Size Code: | 208 | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Bearing Type: | Medium Duty |
| Vibration Frequency Roller Spin: | 0.0367 cps |
General Specifications
| UPC: | 662864823517 | Weight: | 5.30 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

