Link-Belt MTHCL224N Take-up Blocks Ball Bearings - MTHCL224N
Part #:10421474
Catalog #:MTHCL224N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Slot Width (in): | 0.688 in |
| Bore Diameter (in): | 1.5 in | Overall Length (in): | 5.63 in |
| Length Through Bore (in): | 2.06 in | Overall Height (in): | 4.75 in |
| Base to Center Height (in): | 3.44 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Slot Length (in): | 3.25 in |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Take-Up Block |
| Housing Construction: | One Piece | Housing Type: | Take-Up Block, Wide Slot |
| Bore Shape: | Straight | Carriage Bolt Size (in): | 7/8 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Locking Collar Outside Diameter (in): | 2.88 in |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 151-168 in/lbs | Static Load Rating (lb): | 4,590 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Type: | Medium Duty |
| Insert: | MCLG224NLPA | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Vibration Frequency Roller Spin: | 0.0377 cps | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Size Code: | 209 |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Locking Device Kit: | CL2285S | Maximum Speed (RPM): | 5330 rpm |
General Specifications
| UPC: | 662864823524 | Weight: | 4.96 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.88 IN | HTC: | 84833080 |

