Link-Belt MTHCL228N Take-up Blocks Ball Bearings - MTHCL228N
Part #:10435266
Catalog #:MTHCL228N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.17 in | Bore Diameter (in): | 1.75 in |
| Length Through Bore (in): | 2.17 in | Overall Length (in): | 5.88 in |
| Slot Width (in): | 0.688 in | Overall Height (in): | 4.75 in |
| Base to Center Height (in): | 3.56 in | Slot Spacing (in): | 3.968 in |
| Centerline to Outermost Bearing Face (in): | 1.42 in |
Technical Specifications
| Housing Style: | Take-Up Block | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 3.25 in |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Locking Collar Outside Diameter (in): | 3.35 in |
| Carriage Bolt Size (in): | 7/8 in | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.94 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 313-348 in/lbs | Insert: | MCLG228NLPA |
| Locking Device Kit: | CL2315S | Size Code: | 210 |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 5,220 lb |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.475 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Roller Spin: | 0.0445 cps |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 4800 rpm |
| Bearing Type: | Medium Duty | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662864823548 | Weight: | 5.40 LB |
| HTC: | 84833080 |

