Link-Belt MTHCL231N Take-up Blocks Ball Bearings - MTHCL231N
Part #:10406387
Catalog #:MTHCL231N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.88 in | Base to Center Height (in): | 4.19 in |
| Slot Width (in): | 1.063 in | Overall Length (in): | 6.81 in |
| Length Through Bore (in): | 2.33 in | Bore Diameter (in): | 1.9375 in |
| Overall Width (in): | 2.5 in | Slot Spacing (in): | 5.093 in |
| Centerline to Outermost Bearing Face (in): | 1.45 in |
Technical Specifications
| Housing Color: | Black | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Slot Length (in): | 3.75 in |
| Housing Type: | Take-Up Block, Wide Slot | Housing Style: | Take-Up Block |
| Seal Type: | Single Lip Contact Seal | Carriage Bolt Size (in): | 1 3/16 in |
| Setscrew Torque (in-lbs): | 313-348 in/lbs | Locking Collar Outside Diameter (in): | 3.6 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.5 in | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 6,570 lb | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Dynamic Load Rating (lb): | 9,800 lb | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Size Code: | 211 |
| Insert: | MCLG231NLPA | Vibration Frequency Roller Spin: | 0.0437 cps |
| Housing Material: | Cast Iron | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 2.749 in | Radial Clearance: | C3 STANDARD |
| Max Operating Temperature (C): | 107 °C | Locking Device Kit: | CL2355S |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Medium Duty | Maximum Speed (RPM): | 4360 rpm |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662864823555 | Weight: | 4.90 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 84833080 |

