Link-Belt MTHCL235N Take-up Blocks Ball Bearings - MTHCL235N
Part #:10436738
Catalog #:MTHCL235N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.88 in | Bore Diameter (in): | 2.1875 in |
| Length Through Bore (in): | 2.16 in | Slot Width (in): | 1.062 in |
| Overall Width (in): | 2.5 in | Base to Center Height (in): | 4.69 in |
| Overall Length (in): | 7.56 in | Slot Spacing (in): | 5.094 in |
| Centerline to Outermost Bearing Face (in): | 1.7 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Slot Length (in): | 4 in |
| Outer Ring Land Profile: | Standard | Housing Style: | Take-Up Block |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Housing Type: | Take-Up Block, Wide Slot | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Carriage Bolt Size (in): | 1 3/16 in | Setscrew Torque (in-lbs): | 313-348 in/lbs |
| Ability to Relubricate: | Yes | Adjusting Screw Clearance Hole Diameter (in): | 1.38 in |
| Locking Collar Outside Diameter (in): | 4.22 in | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 11,840 lb | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Vibration Frequency Roller Spin: | 0.0430 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 212 | Bearing Type: | Medium Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Shaft Locking Type: | Concentric |
| Insert: | MCLG235NLPA | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Maximum Speed (RPM): | 4000 rpm | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Inner Ring Outside Diameter (in): | 3.012 in | Locking Device Kit: | CL2435S |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 107 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| End Cap Available: | No | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Static Load Rating (lb): | 8,080 lb |
General Specifications
| UPC: | 662864823562 | Weight: | 8.50 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 84833080 |

