Link-Belt MTHS240N Take-up Blocks Ball Bearings - MTHS240N
Part #:10409444
Catalog #:MTHS240N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Overall Length (in): | 8.69 in |
| Length Through Bore (in): | 2.241 in | Slot Width (in): | 1.062 in |
| Overall Height (in): | 6.69 in | Base to Center Height (in): | 5.38 in |
| Bore Diameter (in): | 2.5 in | Slot Spacing (in): | 5.906 in |
| Centerline to Outermost Bearing Face (in): | 1.438 in |
Technical Specifications
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 4.75 in | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Take-Up Block |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Carriage Bolt Size (in): | 1 5/16 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.63 in | Adjusting Screw Square Nut Seat Height (in): | 2.75 in |
| Insert: | MSG240NLPA | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 14,040 lb | Inner Ring Outside Diameter (in): | 3.433 in |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 8,620 lb |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Medium Duty |
| Vibration Frequency Inner Ring Defect: | 0.0983 cps | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3050 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0447 cps | Size Code: | 214 |
| Housing Coating: | Powder Coated | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No |
General Specifications
| UPC: | 662864807579 | Weight: | 14.95 LB |
| Packaged Length: | 7.13 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 9.56 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

