Link-Belt NT3U219N6 Take-up Assemblies Ball Bearings - NT3U219N6
Part #:10425989
Catalog #:NT3U219N6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.19 in | Overall Height (in): | 4.6875 in |
| Base to Center Height (in): | 3 in | Base Width (in): | 1.75 in |
| Centerline to Outermost Bearing Face (in): | 0.953 in | Bolt Spacing (in): | 10.88 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Take-Up Assembly | Housing Style: | Take-Up Assembly |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Frame Material: | Welded Steel |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Frame Length (in): | 12.25 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Travel Length (in): | 6 in |
| Frame Height (in): | 1.5 in | Take-up Frame Assembly Type: | Conveyor Take-Up Light Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | UG219NL | Housing Coating: | POWDER COATED |
| Centerline to Cap Face (in): | 1.47 | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 206 |
| Static Load Rating (lb): | 2,530 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,390 lb |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0385 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Base Length (in): | 2 in |
| Maximum Speed (RPM): | 8000 rpm | Replacement Take-up Block: | NT3U219N |
General Specifications
| UPC: | 662327109035 | Weight: | 4.64 LB |

