Link-Belt P3CL215N Pillow Blocks Ball Bearings - P3CL215N
Part #:10430349
Catalog #:P3CL215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.4375 in |
| Overall Length (in): | 5.38 in | Length Through Bore (in): | 1.438 in |
| Base Width (in): | 1.33 in | Bore Diameter (in): | 0.9375 in |
| Overall Height (in): | 2.88 in | Overall Width (in): | 1.44 in |
| Bolt Size (in): | 3/8 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Base: | Semi-Solid |
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Slot Length (in): | 0.75 in | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Locking Collar Outside Diameter (in): | 1.94 in | Insert: | CLG215NL |
| Shaft Locking Type: | Concentric | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,760 lb |
| End Cap Available: | Yes | End Cap: | CL2166 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | C3 STANDARD | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Size Code: | 205 | Dynamic Load Rating (lb): | 3,150 lb |
| Maximum Speed (RPM): | 9600 rpm | Fixed vs. Expansion: | Fixed |
| Locking Device Kit: | CL2165S | Base Length (in): | 5.38 in |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Roller Spin: | 0.0387 cps | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662864291187 | Weight: | 1.90 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

