Link-Belt P3CL216H Pillow Blocks Ball Bearings - P3CL216H
Part #:10436779
Catalog #:P3CL216H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.56 in |
| Overall Height (in): | 2.88 in | Length Through Bore (in): | 1.438 in |
| Overall Length (in): | 5.38 in | Base Width (in): | 1.33 in |
| Bore Diameter (in): | 1 in | Base to Center Height (in): | 1.4375 in |
| Overall Width (in): | 1.44 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Housing Base: | Semi-Solid | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Seal Type: | Clearance Seal |
| Bore Shape: | Straight | Slot Length (in): | 0.75 in |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.94 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0387 cps | End Cap Available: | Yes |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 1,760 lb |
| Dynamic Load Rating (lb): | 3,150 lb | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Standard Duty | Size Code: | 205 |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap: | CL2166 | Maximum Speed (RPM): | 9600 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Locking Device Kit: | CL2165S | Base Length (in): | 5.38 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Finish: | Black Oxide | Insert: | CLG216HL |
| Shaft Locking Type: | Concentric |
General Specifications
| UPC: | 662864855358 | Weight: | 1.82 LB |
| HTC: | 84833080 |

