Link-Belt P3CL219NC Pillow Blocks Ball Bearings - P3CL219NC
Part #:10411983
Catalog #:P3CL219NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.69 in | Length Through Bore (in): | 1.56 in |
| Base Width (in): | 1.63 in | Bore Diameter (in): | 1.1875 in |
| Overall Length (in): | 5.38 in | Base to Center Height (in): | 1.6875 in |
| Overall Width (in): | 1.63 in | Overall Height (in): | 3.31 in |
| Bolt Size (in): | 1/2 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Slot Length (in): | 0.94 in | Rolling Element: | Ball Bearing |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Semi-Solid |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 65-72 in/lbs |
| Locking Collar Outside Diameter (in): | 2.23 in | Locking Device Kit: | CL2195S |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Insert: | CLG219NL | End Cap: | CL2196 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Centerline to Cap Face (in): | 1.45 | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.587 in | Shaft Locking Type: | Concentric |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 4,390 lb |
| Size Code: | 206 | Maximum Speed (RPM): | 8000 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.31 in |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662864291583 | Weight: | 3.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

