Link-Belt P3CL239NC Pillow Blocks Ball Bearings - P3CL239NC
Part #:10409486
Catalog #:P3CL239NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.13 in | Bolt Size (in): | 5/8 in |
| Length Through Bore (in): | 2.59 in | Overall Length (in): | 9.5 in |
| Base to Center Height (in): | 2.6875 in | Overall Height (in): | 5.38 in |
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 2.59 in |
| Base Width (in): | 2.38 in | Centerline to Outermost Bearing Face (in): | 1.57 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Housing Base: | Semi-Solid | Misalignment Type: | Static Only |
| Housing Style: | Pillow Block | Bore Shape: | Straight |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Slot Length (in): | 1.13 in |
| Setscrew Torque (in-lbs): | 313-348 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap: | CL2396 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Maximum Speed (RPM): | 4000 rpm |
| Insert: | CLG239NL | Housing Coating: | Powder Coated |
| Size Code: | 212 | Radial Clearance: | C3 STANDARD |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 11,840 lb |
| Shaft Locking Type: | Concentric | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Centerline to Cap Face (in): | 2.56 |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Locking Device Kit: | CL2395S |
| Vibration Frequency Roller Spin: | 0.0430 cps | Inner Ring Outside Diameter (in): | 3.012 in |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 8,080 lb | Base Length (in): | 9.50 in |
General Specifications
| UPC: | 662864296182 | Weight: | 10.90 LB |
| HTC: | 84833080 |

