Link-Belt P3S211MHFF Pillow Blocks Ball Bearings - P3S211MHFF
Part #:10436783
Catalog #:P3S211MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.31 in | Bore Diameter (in): | 0.6875 in |
| Overall Height (in): | 2.34 in | Length Through Bore (in): | 0.99 in |
| Overall Length (in): | 5.38 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 1.1875 in | Base Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Centerline to Outermost Bearing Face (in): | 0.65 in |
| Bolt Spacing (in): | 3.5 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Seal Type: | Flingers Only | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | Black |
| Slot Length (in): | 0.75 in | Housing Base: | Semi-Solid |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Static Load Rating (lb): | 1,110 lb | Dynamic Load Rating (lb): | 2,360 lb |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0293 cps |
| Insert: | SG211MHFFLPA | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Lube Fill Percent: | 10% GREASE FILL | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 15800 rpm | Base Length (in): | 4.62 in |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Inner Ring Outside Diameter (in): | 0.941 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Size Code: | 203 |
General Specifications
| UPC: | 662864711210 | Weight: | 1.01 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

