Link-Belt P3S216FF Pillow Blocks Ball Bearings - P3S216FF
Part #:10436786
Catalog #:P3S216FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.33 in | Base to Center Height (in): | 1.4375 in |
| Overall Width (in): | 1.33 in | Foot Height (in): | 0.56 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 2.88 in |
| Length Through Bore (in): | 1.172 in | Bore Diameter (in): | 1 in |
| Overall Length (in): | 5.38 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Housing Base: | Semi-Solid | Housing Style: | Pillow Block |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Housing Construction: | One Piece | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Slot Length (in): | 0.75 in | Cage Material: | Molded fiber glass reinforced nylon |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 11400 rpm |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Base Length (in): | 5.38 in | Radial Clearance: | C3 STANDARD |
| Inner Ring Outside Diameter (in): | 1.313 in | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Lube Fill Percent: | 50% GREASE FILL |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 1,760 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| End Cap: | Y2166N | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,150 lb | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 205 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | SG216FFLPA |
General Specifications
| UPC: | 662864713955 | Weight: | 1.70 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

