Link-Belt P3S217E Pillow Blocks Ball Bearings - P3S217E
Part #:10424455
Catalog #:P3S217E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.31 in | Length Through Bore (in): | 1.35 in |
| Overall Width (in): | 1.63 in | Base Width (in): | 1.63 in |
| Foot Height (in): | 0.69 in | Bolt Size (in): | 1/2 in |
| Base to Center Height (in): | 1.6875 in | Bore Diameter (in): | 1.0625 in |
| Overall Length (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Housing Color: | Black | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Slot Length (in): | 0.94 in | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Housing Style: | Pillow Block | Seal Type: | Single Lip Contact Seal |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | SG217ELPA |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0385 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Size Code: | 206 | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Type: | Intermediate Duty |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 6.31 in | End Cap: | Y2196N |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 5600 rpm |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 2,530 lb |
| Inner Ring Outside Diameter (in): | 1.587 in | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps |
General Specifications
| UPC: | 662864711227 | Weight: | 2.75 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

