Link-Belt P3S220EK82 Pillow Blocks Ball Bearings - P3S220EK82
Part #:10442869
Catalog #:P3S220EK82
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Foot Height (in): | 0.81 in |
| Bore Diameter (in): | 1.25 in | Overall Height (in): | 3.69 in |
| Base to Center Height (in): | 1.875 in | Overall Width (in): | 1.75 in |
| Overall Length (in): | 7.75 in | Length Through Bore (in): | 1.563 in |
| Base Width (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.109 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Construction: | One Piece |
| Slot Length (in): | 0.88 in | Misalignment Type: | Static Only |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 207 | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| End Cap: | Y2236N | Dynamic Load Rating (lb): | 5,810 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4800 rpm |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Coating: | Powder Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Base Length (in): | 6.38 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Insert Finish: | Black Oxide |
| Insert: | SG220ELPAK82 | Max Operating Temperature (C): | 107 °C |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 793699714395 | Weight: | 3.77 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

