Link-Belt P3S220FF Pillow Blocks Ball Bearings - P3S220FF
Part #:10413982
Catalog #:P3S220FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Overall Width (in): | 1.75 in |
| Base Width (in): | 1.75 in | Overall Height (in): | 3.69 in |
| Base to Center Height (in): | 1.875 in | Length Through Bore (in): | 1.563 in |
| Foot Height (in): | 0.81 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | FLINGERS ONLY | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Slot Length (in): | 0.88 in |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Bore Shape: | Straight | Housing Color: | Black |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Intermediate Duty | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0383 cps | End Cap Available: | Yes |
| Lube Fill Percent: | 50% GREASE FILL | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 8400 rpm | Static Load Rating (lb): | 3,440 lb |
| Insert: | SG220FFLPA | Size Code: | 207 |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Base Length (in): | 6.38 in |
| Inner Ring Outside Diameter (in): | 1.847 in | Max Operating Temperature (F): | 225 °F |
| End Cap: | Y2236N | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 5,810 lb | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662864827201 | Weight: | 3.77 LB |
| HTC: | 84833080 |

