Link-Belt P3S224E1 Pillow Blocks Ball Bearings - P3S224E1
Part #:10426029
Catalog #:P3S224E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.125 in | Length Through Bore (in): | 1.662 in |
| Base Width (in): | 1.88 in | Foot Height (in): | 0.93 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 4.12 in |
| Overall Width (in): | 1.88 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.5 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Seal Type: | Viton Single Lip Contact Seal |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Cage Material: | Steel | Housing Color: | Black |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 204 °C | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Inner Ring Outside Diameter (in): | 2.084 in | Max Operating Temperature (F): | 400 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 4500 rpm |
| Vibration Frequency Roller Spin: | 0.0367 cps | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,330 lb | Radial Clearance: | C5 INCREASED |
| Lubricant: | ALMASOL 1250 HI-TEMP | End Cap: | Y2256N |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 7.06 in |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Size Code: | 208 | Insert: | SG224E1LPA |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 4,460 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662864725484 | Weight: | 4.60 LB |
| HTC: | 84833080 |

