Link-Belt P3S224FF Pillow Blocks Ball Bearings - P3S224FF
Part #:10428966
Catalog #:P3S224FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.12 in | Bore Diameter (in): | 1.5 in |
| Overall Length (in): | 7.06 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.88 in | Length Through Bore (in): | 1.662 in |
| Base Width (in): | 1.88 in | Foot Height (in): | 0.93 in |
| Base to Center Height (in): | 2.125 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Slot Length (in): | 1.05 in |
| Seal Type: | Flingers Only | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 7500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | End Cap: | Y2256N |
| Inner Ring Outside Diameter (in): | 2.084 in | Insert: | SG224FFLPA |
| Static Load Rating (lb): | 4,460 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0367 cps |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,330 lb | Lube Fill Percent: | 50% GREASE FILL |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Intermediate Duty |
| Size Code: | 208 | Base Length (in): | 7.06 in |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662864711241 | Weight: | 4.50 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

