Link-Belt P3S224FF18F Pillow Blocks Ball Bearings - P3S224FF18F
Part #:10428967
Catalog #:P3S224FF18F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.125 in | Bore Diameter (in): | 1.5 in |
| Base Width (in): | 1.88 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 1.662 in | Foot Height (in): | 0.93 in |
| Overall Height (in): | 4.12 in | Overall Width (in): | 1.88 in |
| Overall Length (in): | 7.06 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Cage Material: | Molded fiber glass reinforced nylon |
| Slot Length (in): | 1.05 in | Outer Ring Land Profile: | Standard |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Housing Style: | Pillow Block | Rolling Element: | Ball Bearing |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Maximum Speed (RPM): | 7500 rpm | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,330 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Type: | Intermediate Duty | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Insert: | SG224FFLPA18F | Static Load Rating (lb): | 4,460 lb |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Lube Fill Percent: | 50% OIL FILL | Lubricant: | MOBIL VELOCITE #10 OIL |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Vibration Frequency Roller Spin: | 0.0367 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| End Cap: | Y2256N | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.084 in | Housing Coating: | Powder Coated |
| Radial Clearance: | C3 STANDARD | Size Code: | 208 |
| Base Length (in): | 7.06 in | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662864725088 | Weight: | 4.60 LB |
| HTC: | 84833080 |

