Link-Belt P3S228E1 Pillow Blocks Ball Bearings - P3S228E1
Part #:10426031
Catalog #:P3S228E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Base to Center Height (in): | 2.13 in |
| Foot Height (in): | 0.81 in | Overall Height (in): | 4.31 in |
| Base Width (in): | 2.00 in | Overall Length (in): | 7.25 in |
| Overall Width (in): | 2.00 in | Length Through Bore (in): | 1.766 in |
| Bore Diameter (in): | 1.75 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Base: | Semi-Solid |
| Cage Material: | Steel | Seal Type: | Viton Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Slot Length (in): | 1.00 in | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 2.281 in |
| Base Length (in): | 7.25 in | Bearing Type: | Intermediate Duty |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 4,590 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 209 |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Max Operating Temperature (C): | 204 °C |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,370 lb |
| Radial Clearance: | C5 INCREASED | End Cap: | Y2286N |
| Max Operating Temperature (F): | 400 °F | Shaft Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0377 cps |
| Maximum Speed (RPM): | 4000 rpm | Insert: | SG228E1LPA |
| Lubricant: | ALMASOL 1250 HI-TEMP | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0065 cps |
General Specifications
| UPC: | 662864713818 | Weight: | 5.25 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

