Link-Belt P3S228HFF Pillow Blocks Ball Bearings - P3S228HFF
Part #:10438190
Catalog #:P3S228HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.13 in | Overall Width (in): | 2.00 in |
| Base Width (in): | 2.00 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 4.31 in | Overall Length (in): | 7.25 in |
| Bore Diameter (in): | 1.75 in | Length Through Bore (in): | 1.766 in |
| Foot Height (in): | 0.81 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Pillow Block | Slot Length (in): | 1.00 in |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Seal Type: | Flingers Only |
| Housing Type: | Pillow Block, Two Bolt | Outer Ring Land Profile: | Standard |
| Housing Base: | Semi-Solid | Housing Construction: | One Piece |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 209 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| End Cap Available: | Yes | Lubricant: | MOBIL VELOCITE #10 OIL |
| Vibration Frequency Roller Spin: | 0.0377 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,370 lb | Max Operating Temperature (F): | 225 °F |
| End Cap: | Y2286N | Static Load Rating (lb): | 4,590 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Insert: | SG228HFFLPA |
| Bearing Type: | Intermediate Duty | Inner Ring Outside Diameter (in): | 2.281 in |
| Base Length (in): | 7.25 in | Lube Fill Percent: | 10% OIL FILL |
General Specifications
| UPC: | 662864887892 | Weight: | 5.25 LB |
| Packaged Length: | 7.94 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 2.44 IN |

