Link-Belt P3S231HFF Pillow Blocks Ball Bearings - P3S231HFF
Part #:10419974
Catalog #:P3S231HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Bolt Size (in): | 5/8 in |
| Overall Width (in): | 2.13 in | Length Through Bore (in): | 1.813 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.2500 in |
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 7.88 in |
| Base Width (in): | 2.13 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing (in): | 6.19 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Seal Type: | Flingers Only |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Slot Length (in): | 0.94 in | Housing Style: | Pillow Block |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 210 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Static Load Rating (lb): | 5,220 lb |
| Inner Ring Outside Diameter (in): | 2.475 in | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Insert: | SG231HFFLPA | Base Length (in): | 7.88 in |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,920 lb | Lubricant: | MOBIL VELOCITE #10 OIL |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| End Cap: | Y2316N | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Maximum Speed (RPM): | 6400 rpm |
| Lube Fill Percent: | 10% OIL FILL | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0445 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662864823999 | Weight: | 5.85 LB |
| HTC: | 84833080 |

