Link-Belt P3S238EK75 Pillow Blocks Ball Bearings - P3S238EK75
Part #:10418610
Catalog #:P3S238EK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.19 in |
| Overall Height (in): | 5.44 in | Overall Width (in): | 2.38 in |
| Base to Center Height (in): | 2.75 in | Length Through Bore (in): | 1.89 in |
| Bore Diameter (in): | 2.375 in | Base Width (in): | 2.38 in |
| Overall Length (in): | 9.5 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Bore Shape: | Straight | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Housing Base: | Semi-Solid | Housing Color: | Silver |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Slot Length (in): | 1.13 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 11,840 lb |
| Max Operating Temperature (F): | 225 °F | Base Length (in): | 9.50 in |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 3.012 in |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Insert: | SG238ELPAK8299A | Size Code: | 212 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0430 cps | Housing Coating: | Nickel Plated |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 8,080 lb |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Bearing Type: | Intermediate Duty | Maximum Speed (RPM): | 3000 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps |
General Specifications
| UPC: | 662864870696 | Weight: | 9.75 LB |
| Packaged Length: | 6.13 IN | Packaged Width: | 2.94 IN |
| Packaged Height: | 10.88 IN | HTC: | 84833080 |

