Link-Belt P3S239E14C Pillow Blocks Ball Bearings - P3S239E14C
Part #:10411033
Catalog #:P3S239E14C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.5 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.19 in |
| Overall Width (in): | 2.38 in | Length Through Bore (in): | 1.89 in |
| Overall Height (in): | 5.44 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.75 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Slot Length (in): | 1.13 in | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Style: | Pillow Block |
| Housing Base: | Semi-Solid | Cage Material: | Steel |
| Bore Shape: | Straight | Housing Type: | Pillow Block, Two Bolt |
| Outer Ring Land Profile: | Standard | Seal Type: | Viton Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 3.012 in | Base Length (in): | 9.50 in |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 204 °C |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 11,840 lb |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0430 cps |
| Lubricant: | DOW CORNING DC44 HT | Size Code: | 212 |
| Radial Clearance: | C5 INCREASED | Housing Coating: | Powder Coated |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 400 °F |
| Bearing Type: | Intermediate Duty | Static Load Rating (lb): | 8,080 lb |
| Maximum Speed (RPM): | 3000 rpm | Insert: | SG239E1LPA4C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662864725439 | Weight: | 9.76 LB |
| HTC: | 84833080 |

