Link-Belt P3S239E1K5 Pillow Blocks Ball Bearings - P3S239E1K5
Part #:10430361
Catalog #:P3S239E1K5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base to Center Height (in): | 2.75 in | Bore Diameter (in): | 2.4375 in |
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.19 in |
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Overall Length (in): | 9.5 in | Overall Height (in): | 5.44 in |
| Length Through Bore (in): | 1.89 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Slot Length (in): | 1.13 in | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Seal Type: | Viton Single Lip Contact Seal |
| Housing Style: | Pillow Block | Housing Construction: | One Piece |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | Black |
| Cage Material: | Steel | Misalignment Type: | Static Only |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Base Length (in): | 9.50 in | Size Code: | 212 |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Max Operating Temperature (F): | 400 with suitable lubricant °F |
| Vibration Frequency Roller Spin: | 0.0430 cps | Max Operating Temperature (C): | 204 with suitable lubricant °C |
| Inner Ring Outside Diameter (in): | 3.012 in | Shaft Locking Type: | Set Screw |
| Radial Clearance: | C5 INCREASED | Lube Fill Percent: | 0% FILL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 8,080 lb |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Insert: | SG239E1LPAK5 | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 11,840 lb |
General Specifications
| UPC: | 662864725286 | Weight: | 9.76 LB |
| HTC: | 84833080 |

