Link-Belt P3U212NK38 Pillow Blocks Ball Bearings - P3U212NK38
Part #:10427455
Catalog #:P3U212NK38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Base Width (in): | 1.44 in |
| Overall Height (in): | 2.59 in | Overall Width (in): | 1.44 in |
| Foot Height (in): | 0.50 in | Base to Center Height (in): | 1.3125 in |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.281 in |
| Overall Length (in): | 5.13 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
| Bolt Spacing (in): | 3.88 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Housing Color: | Black | Housing Base: | Semi-Solid |
| Slot Length (in): | 0.75 in | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | UG212NLK38 |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 204 | Inner Ring Outside Diameter (in): | 1.121 in |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| End Cap: | Y2126N | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Maximum Speed (RPM): | 10000 rpm |
| Base Length (in): | 5.13 in | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 1,480 lb | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0332 cps | Grease Fitting Thread Size: | 1/4-28 |
| Lube Fill Percent: | 0% FILL | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 2,870 lb |
General Specifications
| UPC: | 793699107906 | Weight: | 1.60 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

