Link-Belt P3U215NK75 Pillow Blocks Ball Bearings - P3U215NK75
Part #:10442875
Catalog #:P3U215NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.88 in | Length Through Bore (in): | 1.359 in |
| Base to Center Height (in): | 1.4375 in | Overall Width (in): | 1.36 in |
| Bolt Size (in): | 3/8 in | Foot Height (in): | 0.56 in |
| Base Width (in): | 1.33 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 0.9375 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Style: | Pillow Block |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Base: | Semi-Solid |
| Housing Color: | Silver | Slot Length (in): | 0.75 in |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Nickel Plated |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.313 in | Base Length (in): | 5.38 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Speed (RPM): | 9600 rpm | End Cap: | Y2166N |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | Yes | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 1,760 lb | Housing Material: | Cast Iron |
| Size Code: | 205 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0387 cps |
| Insert: | UG215NL |
General Specifications
| UPC: | 662327715366 | Weight: | 1.90 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

