Link-Belt P3U216HC Pillow Blocks Ball Bearings - P3U216HC
Part #:10442876
Catalog #:P3U216HC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.88 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.56 in | Overall Width (in): | 1.36 in |
| Base to Center Height (in): | 1.4375 in | Base Width (in): | 1.33 in |
| Overall Length (in): | 5.38 in | Length Through Bore (in): | 1.359 in |
| Bolt Size (in): | 3/8 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Bore Shape: | Straight | Housing Color: | Black |
| Housing Type: | Pillow Block, Two Bolt | Outer Ring Land Profile: | Standard |
| Seal Type: | Labryinth Seal | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Style: | Pillow Block | Slot Length (in): | 0.75 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Vibration Frequency Roller Spin: | 0.0387 cps | Housing Material: | Cast Iron |
| Base Length (in): | 5.38 in | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 3,150 lb |
| Static Load Rating (lb): | 1,760 lb | Size Code: | 205 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 9600 rpm |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Insert: | UG216HL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | C3 STANDARD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Coating: | Powder Coated | End Cap: | Y2166N |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Centerline to Cap Face (in): | 1.38 |
General Specifications
| UPC: | 698210125035 | Weight: | 2.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

