Link-Belt P3U216JH Pillow Blocks Ball Bearings - P3U216JH
Part #:10421535
Catalog #:P3U216JH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Overall Width (in): | 1.36 in |
| Overall Height (in): | 2.88 in | Base Width (in): | 1.33 in |
| Bolt Size (in): | 3/8 in | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.359 in |
| Bore Diameter (in): | 1 in | Bolt Spacing (in): | 4.00 in |
| Centerline to Outermost Bearing Face (in): | 0.797 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Cage Material: | Steel |
| Housing Color: | Black | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Labryinth Seal | Slot Length (in): | 0.75 in |
| Bore Shape: | Straight | Housing Style: | Pillow Block |
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| End Cap: | Y2166N | Dynamic Load Rating (lb): | 3,150 lb |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | UG216JHL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 205 | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 5.38 in | Static Load Rating (lb): | 1,760 lb |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.313 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | Yes | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 9600 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 793699285802 | Weight: | 1.75 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

