Link-Belt P3U216NK8299A Pillow Blocks Ball Bearings - P3U216NK8299A
Part #:10418613
Catalog #:P3U216NK8299A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.36 in | Overall Height (in): | 2.88 in |
| Bolt Size (in): | 3/8 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.359 in | Bore Diameter (in): | 1 in |
| Base Width (in): | 1.33 in | Foot Height (in): | 0.56 in |
| Overall Length (in): | 5.38 in | Centerline to Outermost Bearing Face (in): | 0.797 in |
| Bolt Spacing (in): | 4.00 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Housing Base: | Semi-Solid | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Slot Length (in): | 0.75 in | Housing Color: | Black |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.313 in | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| End Cap: | Y2166N | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 3,150 lb |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Insert: | UG216NLK82 | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Base Length (in): | 5.38 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0387 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 9600 rpm | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662327120801 | Weight: | 1.86 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

